SLPS764B September 2024 – December 2025 RES60A-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Maximum sustained dc voltage per divider (DWV package, HVIN pin to LVIN pin, 10 years at TA = 25°C)(1) | RES60A145 | –1400 | 1400 | VDC | ||
| RES60A210 | –1400 | 1400 | ||||
| RES60A315 | –1400 | 1400 | ||||
| RES60A410 | –1400 | 1400 | ||||
| RES60A500 | –1400 | 1400 | ||||
| RES60A610 | –1400 | 1400 | ||||
| RES60A100 | –1400 | 1400 | ||||
| Maximum sustained 50Hz ac voltage per divider (DWV package, HVIN pin to LVIN pin, 10 years at TA = 25°C)(1) | RES60A145 | –440 | 440 | VRMS | ||
| RES60A210 | –440 | 440 | ||||
| RES60A315 | –440 | 440 | ||||
| RES60A410 | –440 | 440 | ||||
| RES60A500 | –440 | 440 | ||||
| RES60A610 | –440 | 440 | ||||
| RES60A100 | –440 | 440 | ||||
| TA | Ambient temperature | –40 | 125 | °C | ||