over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
|
Maximum short-term overload voltage per divider, VD = VHVIN – VLVIN (100ms, TA = 25°C, DWV package)(2)(3) |
RES60A145 |
–2700 |
2700 |
V |
| RES60A210 |
–2700 |
2700 |
| RES60A315 |
–2700 |
2700 |
| RES60A410 |
–2700 |
2700 |
| RES60A500 |
–2700 |
2700 |
| RES60A610 |
–2700 |
2700 |
| RES60A100 |
–2700 |
2700 |
|
Transient high-potential voltage, ac (50Hz, TA = 25°C, DWV package)(4)(5) |
RES60A145 |
–3000 |
3000 |
VRMS |
| RES60A210 |
–3000 |
3000 |
| RES60A315 |
–3000 |
3000 |
| RES60A410 |
–3000 |
3000 |
| RES60A500 |
–3000 |
3000 |
| RES60A610 |
–3000 |
3000 |
| RES60A100 |
–3000 |
3000 |
|
Transient high-potential voltage, dc (TA = 25°C, DWV package)(4)(5) |
RES60A145 |
–4000 |
4000 |
VDC |
| RES60A210 |
–4000 |
4000 |
| RES60A315 |
–4000 |
4000 |
| RES60A410 |
–4000 |
4000 |
| RES60A500 |
–4000 |
4000 |
| RES60A610 |
–4000 |
4000 |
| RES60A100 |
–4000 |
4000 |
| TA |
Ambient temperature |
–55 |
150 |
°C |
| TJ |
Junction temperature |
–55 |
150 |
°C |
| Tstg |
Storage temperature |
–55 |
175 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Maximum short-term voltage permitted under transient conditions without performance degradation. Avoid sustained operation at or beyond these voltage levels, especially if the resulting self-heating causes TJ to exceed 150°C.
(3) Tested in production, with ±2.7kV stress for 100ms, on each device.
(4) Differential voltage from high-voltage domain (pins 1-4) to low-voltage domain (pins 5-8) of the package.
(5) Total stress duration of 180s, accumulated over lifetime in increments of no longer than 60s periods, with duty cycle ≤ 20%. For example, after 60s of continuous stress, wait 240s for device temperature to settle before repeating the stress. Repeated transient high-potential voltage testing can lead to performance degradation or device damage.