SLPS814 November 2025 RES21A-Q1
PRODUCTION DATA
The two matched dividers of a RES21A-Q1 are typically used independently of each other, as two well-matched channels. The resistors are also useful in less conventional orientations, where resistors from both channels are linked to achieve a wider range of transfer functions and effective "gains". While voltage dividers or amplifier feedback paths are obvious candidates for this use, more unique applications such as "unbalanced" instrumentation amplifier circuits also benefit from this approach.