SLPS814 November 2025 RES21A-Q1
PRODUCTION DATA
Noise in resistors can be evaluated in two separate regions: low-frequency flicker noise and wideband thermal noise. Flicker, or 1/f noise, is extremely important for systems that require signal gain at frequencies less than 100Hz. The flicker noise for thin-film resistors, including the RES21A-Q1, is lower than that of thick-film resistor processes. Thermal noise typically dominates in the region greater than 1kHz, and increases as resistor magnitude increases. Noise is modeled as a voltage source in series with the resistor.
For a resistive divider such as the RES21A-Q1, the thermal noise as measured at the center tap of two resistors RIN and RG is equivalent to the thermal noise of a resistor with value RIN || RG:
where:
As an example, for the RES21A40-Q1 at 25°C: