SLUAAO5A January 2023 – January 2024 TPS562202 , TPS562203 , TPS562206 , TPS562207 , TPS562242 , TPS563202 , TPS563203 , TPS563206 , TPS563207 , TPS563252 , TPS563257 , TPS564242 , TPS564247 , TPS564252 , TPS564255 , TPS564257 , TPS565242 , TPS565247 , TPS566242 , TPS566247
Figure 4-7 shows the co-lay schematic for TPS56x252/7 and TPS56x242/7. If PG function of TPS56x252/7 is not used, PG of TPS56x252/7 can be directly connected with GND and TPS56x252/7 and TPS56x242/7 are exactly pin to pin.