SLUAAO5B January 2023 – August 2024 TPS561243 , TPS561246 , TPS562202 , TPS562203 , TPS562206 , TPS562207 , TPS562242 , TPS562243 , TPS562246 , TPS563202 , TPS563203 , TPS563206 , TPS563207 , TPS563252 , TPS563257 , TPS564242 , TPS564247 , TPS564252 , TPS564255 , TPS564257 , TPS565242 , TPS565247 , TPS566242 , TPS566247
Since pin 4 definitions are different for TPS56x252/7, TPS56x242/7, and TPS56x203/6, the compatible schematic is designed to achieve co-lay. The co-lay schematic is shown in Figure 3-1. There are several differences for the BOM, also note that TPS56x203/6 allows EN pin to connect to Vin by only one pullup resistor. The solder information for different parts is shown in Table 3-4. The comparison of EN pin configuration is shown in Table 3-2.
| Part Number | Description |
|---|---|
| TPS56x252/7 |
|
| TPS56x242/7 |
|
| TPS56x203/6 |
|
| Part Number | TPS56325x/TPS56425x | TPS562242 | TPS56x203/6 | TPS56x242/7 |
|---|---|---|---|---|
| EN Default Status | Low | High | Low | Low |
| EN ABS Voltage | 6V | 6V | 6V | 6V |
| If Have A Zener Diode in Internal EN Pin | No | No | Yes | No |
| Support only 100k top resistor directly to Vin | No | No | Yes | No |