SLUAAS7 December 2023 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138128A , UCD3138A , UCD3138A64
The UCD3138x Control Cards (CC) are daughter cards intended for operation with an external power converter or stand-alone study. By placing the UCD3138x device on a separate PCB, the digital controller can be abstracted away and the power converter can be evaluated independently. The Control Cards also contain PMBus and JTAG headers for external communication and debug. Each Control Card supports different UCD3138x devices.
| UCD3138x Control Card (CC) EVMs | ||
|---|---|---|
| 64-Pin QFN | 80-Pin QFP | |
![]() UCD3138CC64EVM-030 64-pin CC EVM Includes: UCD3138 (32kB flash) |
![]() UCD3138064EVM-166 64-pin CC EVM Includes: UCD3138064 (64kB flash) |
![]() UCD3138A64CEVM-660 80-pin CC EVM Includes: UCD3138A64 (64kB flash) Supports: UCD3138128 (128kB flash) UCD3138128A (128kB flash with enhanced parametrics) |
![]() UCD3138ACCEVM149 64-pin CC EVM Includes: UCD3138A (32kB flash with enhanced parametrics) |
![]() UCD3138064AEVM149 64-pin CC EVM Includes: UCD3138064A (64kB flash with enhanced parametrics) |
|
The UCD3138PFCEVM-026 Power Factor Correction EVM shows how the UCD3138x device Control Card inserts into a power converter PCB. The power converter PCB has an I/O header that the Control Card can attach to. The Control Card power is typically supplied from the power converter PCB.
Figure 5-1 UCD3138PFCEVM-026