SLUAAW9 May 2024 UCD90120A , UCD90124A , UCD90160 , UCD90160A , UCD90320 , UCD90320U , UCD9090 , UCD9090-Q1 , UCD9090A
Sendbyte is a SMBus protocol which sends one byte only Figure 3-5.
Figure 3-5 SendByte Protocol| Command Keyword | Device Address | Command Code | Data Byte(PEC is optional) |
|---|---|---|---|
| SendByte | 0x13 | 0xDB |
Table 3-5 tells that the current row is a sendbyte protocol:
Device address is 0x13, Command code is 0xDB and there is no data byte.