SLUSCY0C May 2018 – September 2025 BQ27Z561
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VADC_TS_GPIO | Input voltage range | VFS = VREF2 | –0.2 | 1.0 | V | |
| VFS = VREG18 × 2 | –0.2 | 1.44 | V | |||
| VBAT_MODE | Battery Input Voltage | –0.2 | 5.5 | V | ||
| Integral nonlinearity | 16-bit, Best fit, -0.1V to 0.8 × VREF2 | -8.4 | +8.4 | LSB | ||
| Differential nonlinearity | 16-bit, No missing codes | 1.5 | LSB | |||
| Offset error | 16-bit Post-Calibration(1), VFS = VREF2 | -4.2 | 1.8 | +4.2 | LSB | |
| Offset error drift | 16-bit Post-Calibration(1), VFS = VREF2 | 0.02 | 0.1 | LSB/°C | ||
| Gain Error | 16-bit, –0.1 to 0.8 × VFS | -492 | 131 | +492 | LSB | |
| Gain Error drift | 16-bit, –0.1 to 0.8 × VFS | 2 | 4.5 | LSB/°C | ||
| Effective input resistance | 8 | MΩ | ||||
| t(ADC_CONV) | Conversion time | 11.7 | ms | |||
| Effective resolution | 14 | 15 | bits | |||