SLUSCY0C May 2018 – September 2025 BQ27Z561
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tB | Break Time | 190 | µs | |||
| tBR | Break Recovery Time | 40 | µs | |||
| tHW1 | Host Write 1 Time | Host drives HDQ | 0.5 | 50 | µs | |
| tHW0 | Host Write 0 Time | Host drives HDQ | 86 | 145 | µs | |
| tCYCH | Cycle Time, Host to device | Device drives HDQ | 190 | µs | ||
| tCYCD | Cycle Time, device to Host | Device drives HDQ | 190 | 205 | 250 | µs |
| tDW1 | Device Write 1 Time | Device drives HDQ | 32 | 50 | µs | |
| tDW0 | Device Write 0 Time | Device drives HDQ | 80 | 145 | µs | |
| tRSPS | Device Response Time | Device drives HDQ | 190 | 950 | µs | |
| tTRND | Host Turn Around Time | Host drives HDQ after device drives HDQ | 250 | µs | ||
| tRISE | HDQ Line Rising Time to Logic 1 | 1.8 | µs | |||
| tRST | HDQ Reset | Host drives HDQ low before device reset | 2.2 | s | ||
Figure 5-1 I2C Timing
Figure 5-2 HDQ Timing