SLUSCY0C May 2018 – September 2025 BQ27Z561
PRODUCTION DATA
The BQ27Z561 gas gauge is a fully integrated battery manager that employs flash-based firmware to provide a complete solution for battery-stack architectures composed of 1-series cells. The BQ27Z561 device interfaces with a host system using a I2C or HDQ protocol. High-performance, integrated analog peripherals enable support for a sense resistor down to 1mΩ, and simultaneous current and voltage data conversion for instant power calculations. The following sections detail all of the major component blocks included as part of the BQ27Z561 device.