SLUSDC0C October 2018 – November 2021 UCC21530
PRODUCTION DATA
VDDA = VDDB = 15 V, VCCI = 3.3 V, TA = 25°C, No load. (unless otherwise noted)
No load |
CLOAD = 10 nF |
No load | Input low | No switching |
CLOAD = 1 nF |
No load | VDD = 15 V |
No load | Input low | No switching |