SLUSDE1D November 2018 – February 2021 UCC21540 , UCC21540A , UCC21541 , UCC21542
PRODMIX
VDDA = VDDB = 12 V, VCCI = 3.3 V or 5.0 V, DT pin tied to VCCI, TA = 25°C, CL = 0 pF unless otherwise noted.
No Load | INA = INB = GND |
Both ChA and ChB are switching at 50% duty cycle |
No Load | At 50% duty cycle |
tPDLH – tPDHL |
Both ChA and ChB are switching at 50% duty cycle |
INA = INB = GND No Load |
INA and INB both switching No Load with 50% duty cycle |