SLUSDE1D November 2018 – February 2021 UCC21540 , UCC21540A , UCC21541 , UCC21542
PRODMIX
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCI | VCCI Input supply voltage | 3 | 5.5 | V | |
VDDA, VDDB | Driver output bias supply | UCC21540A, UCC21542A – 5V UVLO Option | 6.0 | 18 | |
UCC21540, UCC21541, UCC21542 – 8V UVLO Option | 9.2 | 18 | |||
TJ | Junction Temperature | –40 | 130 | °C | |
TA | Ambient Temperature | –40 | 125 | °C |