SLUSEG7D December 2021 – May 2026 BQ77207
PRODUCTION DATA
Figure 5-1 BQ77207 Pin Diagram| NO. | NAME | TYPE(1) | DESCRIPTION |
|---|---|---|---|
| 1 | VDD | P | Power supply |
| 2 | V7 | I | Sense input for positive voltage of the seventh cell from the bottom of the stack |
| 3 | V6 | I | Sense input for positive voltage of the sixth cell from the bottom of the stack |
| 4 | V5 | I | Sense input for positive voltage of the fifth cell from the bottom of the stack |
| 5 | V4 | I | Sense input for positive voltage of the fourth cell from the bottom of the stack |
| 6 | V3 | I | Sense input for positive voltage of the third cell from the bottom of the stack |
| 7 | V2 | I | Sense input for positive voltage of the second cell from the bottom of the stack |
| 8 | V1 | I | Sense input for positive voltage of the first cell from the bottom of the stack |
| 9 | VSS | P | Electrically connected to IC ground and negative terminal of the lowest cell in the stack |
| 10 | COUT | O | Output drive for overvoltage, open wire, and overtemperature. It can be left floating if not used. |
| 11 | DOUT | O | Output drive for undervoltage, open wire, and overtemperature. It can be left floating if not used. |
| 12 | TS | I | Temperature sensor input. If not used, leave it NC. |