SLUSEG7D December 2021 – May 2026 BQ77207
PRODUCTION DATA
| PART NUMBER | TA | PACKAGE | PACKAGE DESIGNATOR | OVP (V) | OV HYSTERESIS (V) | OVP OUTPUT DELAY | UVP (V) |
|---|---|---|---|---|---|---|---|
| BQ7720700 | –40°C to 110°C | 12-Pin WSON | DSS | 4.325 | 0.100 | 1 s | 2.25 |
| BQ7720701 | –40°C to 110°C | 12-Pin WSON | DSS | 4.275 | 0.100 | 1 s | 2.0 |
| BQ7720702 | –40°C to 110°C | 12-Pin WSON | DSS | 4.275 | 0.100 | 4 s | 2.0 |
| BQ7720704 | –40°C to 110°C | 12-Pin WSON | DSS | 4.275 | 0.05 | 1 s | 2.0 |
| BQ7720705 | –40°C to 110°C | 12-Pin WSON | DSS | 4.275 | 0.100 | 1 s | 2.5 |
| BQ7720706 | –40°C to 110°C | 12-Pin WSON | DSS | 4.325 | 0.100 | 2 s | Disabled |
| BQ77207xy(1) | –40°C to 110°C | 12-Pin WSON | DSS | 3.55 – 5.1 | 0.05, 0.100 | 0.25 s, 0.5 s, 1 s, 2 s, 4 s | 1.0 – 3.5 |
| PART NUMBER (CONT.) | UV HYSTERESIS (V) | UVP OUTPUT DELAY | OT (°C) | OW | LATCH | OUTPUT DRIVE | TAPE AND REEL |
|---|---|---|---|---|---|---|---|
| BQ7720700 | 0.100 | 1 s | 70 | Enabled | Disabled | Active High 6V | BQ7720700DSSR |
| BQ7720701 | 0.100 | 1 s | 80 | Enabled | Disabled | Active High 6V | BQ7720701DSSR |
| BQ7720702 | 0.100 | 2 s | 80 | Enabled | Disabled | Active High 6V | BQ7720702DSSR |
| BQ7720704 | 0.100 | 1 s | 83 | Enabled | Disabled | COUT = Open Drain Active Pulldown, DOUT = Active High 6V | BQ7720704DSSR |
| BQ7720705 | 0.100 | 1 s | 75 | Disabled | Disabled | Active High 6V | BQ7720705DSSR |
| BQ7720706 | N/A | N/A | 70 | Disabled | Disabled | Active High 6V | BQ7720706DSSR |
| BQ77207xy(1) | 0.05, 0.100 | 0.25 s, 0.5 s, 1s, 2s | 62, 65, 70, 75, 80, 83 | Enabled, Disabled | Enabled, Disabled | Open Drain Active Pulldown, Open Drain Inactive Pulldown, Active High 6V, Active High VDD | TBD |