SLUSEZ0B September 2023 – May 2025 LMG3622
PRODUCTION DATA
The 65W USB-PD charger application is taken from the EVM design found in the Using the LMG3622EVM-082 65W USB-C PD High-Density Quasi-Resonant Flyback Converter user's guide. The entire quasi-resonant flyback converter design is not given here. The LMG362XX Quasi-Resonant Power-Stage Design Calculator can be used to create a desired application specific converter design. This detailed design procedure focuses on the specifics of using the LMG3622 in the application.