SLUSEZ0B September 2023 – May 2025 LMG3622
PRODUCTION DATA
| SPECIFICATION | VALUE |
|---|---|
| Input AC voltage range | 90VAC to 264VAC |
| Input line frequency range | 47Hz to 63Hz |
| Output DC voltage settings | 5V, 9V, 15V, 20V |
| 20V-output rated current | 3.25A |
| 5V-, 9V-, and 15V-rated output current | 3A |
| Maximum AC input power at no output load | 70mW |
| Minimum efficiency over input AC voltage range at 20V output and full load | 93% |