SLUSEZ0B September 2023 – May 2025 LMG3622
PRODUCTION DATA
The LMG3622 only reports an overtemperature fault. An overtemperature fault is reported on the FLT pin when the Overtemperature Protection function is asserted. The FLT pin is an active low open-drain output so the pin pulls low when there is an overtemperature fault.