SLUSF18B October 2023 – May 2026 BQ25638
PRODUCTION DATA
The device terminates a charge cycle when the battery voltage is above recharge threshold and the battery current is below ITERM. The device does not terminate while IINDPM, VINDPM or thermal regulation loops are active. After the charging cycle is completed, the BATFET turns off. The converter keeps running to power the system, and BATFET can turn on again to engage supplement mode. Termination can be permanently disabled by writing 0 to EN_TERM bit prior to charge termination.
When termination occurs, the status register CHG_STAT is set to 111, and an INT pulse is asserted to the host. Termination is temporarily disabled when the charger device is in input current, voltage or thermal regulation. Termination can be permanently disabled by writing 0 to EN_TERM bit prior to charge termination.
At low termination currents, due to the comparator offset, the actual termination current can be 10mA-20mA higher than the termination target. An optional snubber circuit can be added from the SW pin to ground, to improve termination accuracy at low currents. Suggested values for the snubber circuit are 28Ω and 3nF.
To compensate for comparator offset, a programmable top-off timer can be applied after termination is detected. When the top-off timer is enabled and termination occurs, the status register CHG_STAT is set to 110. The top-off timer follows safety timer constraints, such that if the safety timers suspend, the top-off timer does too. Similarly, if the safety timers count at half-clock rate, so does the top-off timer. Refer to Section 7.3.5.5 for the list of conditions. The host can read CHG_STAT to find out the termination status.
Top-off timer gets reset by any of the following conditions:
The top-off timer settings are read in once termination is detected by the charger. Programming a top-off timer value after termination has no effect unless a recharge cycle is initiated. CHG_FLAG is set to 1 when entering top-off timer segment and again when the top-off timer expires.