SLUSF82C January 2024 – March 2025 LMG3100R017 , LMG3100R044
PRODUCTION DATA
| PIN | I/O(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| NC | 1, 5, 11–13, 15 | — | Not connected internally. Leave floating. |
| LI | 2 | I | Low-side gate driver control input. |
| VCC | 3 | P | 5V device power supply. |
| AGND | 4 | G | Analog ground. |
| SRC | 6 | P | Source of GaN FET. Internally connected to AGND. |
| DRN | 7 | P | Drain of GaN FET. |
| HS | 8 | P | Bootstrap voltage ground reference. |
| HB | 9 | P | High-side gate driver bootstrap rail with HS as the ground reference. |
| HO | 10 | O | Level shifted high-side gate driver control output. |
| HI | 14 | I | High-side gate driver control input. |