SLUSF82C January 2024 – March 2025 LMG3100R017 , LMG3100R044
PRODUCTION DATA
The level-shift circuit is the interface from the high-side input HI to the high-side driver stage, which is referenced to the switch node (HS). The level shift allows control of the high-side GaN FET gate driver output, which is referenced to the HS pin.