SLUSF82C January   2024  – March 2025 LMG3100R017 , LMG3100R044

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Propagation Delay and Mismatch Measurement
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Control Inputs
      2. 7.3.2 Start-up and UVLO
      3. 7.3.3 Bootstrap Supply Voltage Clamping
      4. 7.3.4 Level Shift
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 VCC Bypass Capacitor
        2. 8.2.2.2 Bootstrap Capacitor
        3. 8.2.2.3 Slew Rate Control
        4. 8.2.2.4 Use With Analog Controllers
        5. 8.2.2.5 Power Dissipation
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Package Information

Absolute Maximum Ratings

See(1)
MIN MAX UNIT
DRN to SRC 100 V
DRN to SRC (up to 10,000 5ms pulses at 150°C) 120 V
HB to AGND -0.3 100 V
HS to AGND 93 V
HI to AGND -0.3 6 V
LI to AGND -0.3 6 V
HI to AGND, 10ns transients, < 500 khz frequency (2) -1.5 6 V
LI to AGND, 10ns transients < 500 khz frequency (2) -1.5 6 V
VCC to AGND -0.3 6 V
HB to HS -0.3 6 V
HB to VCC 0 93 V
IOUT, DRN/SRC pins (Continuous), TJ = 125℃, LMG3100R017 126 A
IOUT, DRN/SRC pins (Pulsed, 300 µs), TJ = 25℃, LMG3100R017 350 A
IOUT, DRN/SRC pins (Continuous), TJ = 125℃, LMG3100R044 46 A
IOUT, DRN/SRC pins (Pulsed, 300 µs), TJ = 25℃, LMG3100R044 125 A
Junction Temperature, TJ -40 175 °C
Storage Temperature, Tstg -40 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
-1.5V is the amplitude of the square wave pulse with duration 10ns