SLUSFL6D November 2024 – October 2026 TPSM82866C
PRODMIX
The TPSM8286xx device family consists of 4A and 6A step-down converter power modules designed for small design size and high efficiency. The power modules uses TI's MagPack technology to integrate a synchronous step-down converter and an inductor to simplify design, reduce external components, and save PCB area. The compact design is excellent for automated assembly by standard surface mount equipment. Tight output voltage accuracy, even with small output capacitors, is achieved though the DCS-Control architecture and the excellent load transient performance. At medium-to-heavy loads, the converter operates in PWM mode and automatically enters power save mode operation at light load to maintain high efficiency over the entire load current range. The devices can also be forced in PWM mode operation for the smallest output voltage ripple. The I2C interface provides an effective way of adjusting the output voltage, setting the VOUT ramp rate when transitioning to a new setpoint or reading status information like thermal warning or current limit flags. An integrated soft start reduces the inrush current required from the input supply. Overtemperature protection and hiccup short-circuit protection deliver a robust and reliable design.
| PART NUMBER(3) | OUTPUT CURRENT | PACKAGE(1) | BODY SIZE (NOM) |
|---|---|---|---|
| TPSM82864xx(2) | 4A | RCF (QFN-FCMOD, 15) | 2.30mm × 3.00mm |
| TPSM82866xx | 6A |