SLUSFL6D November 2024 – October 2026 TPSM82866C
PRODMIX
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AGND | 11 | P | Analog ground pin. Must be connected to a common GND plane. |
| EN | 2 | I | Device enable pin. To enable the device, this pin must be pulled high. Pulling this pin low disables the device. Do not leave floating. |
SDA | 3 | I/O | I2C serial data pin. Do not leave floating. Connect a pullup resistor to a logic high level. If the I2C interface is not used, connect the pin to GND. |
SCL | 4 | I | I2C serial clock pin. Do not leave this pin floating. Connect a pullup resistor to a logic high level. If the I2C interface is not used, connect the pin to GND. |
VSET/VID | 10 | I | Only applies to TPSM8286xCxx. Connecting a resistor to GND selects one of the Start-up output voltages and I2C device address. See Section 7.4.2 for details. After start-up, the pin can be used to switch between the VOUT registers for the output voltage selection. (Low = VOUT Register 1; High = VOUT Register 2). The availability of this pin function after start-up depends on the selected device option. |
| VSET/PG | 10 | I/O | Only applies to TPSM8286xExx. Connecting a resistor to GND selects one of the Start-up output voltages and I2C device address. See Section 7.4.2 for details. After start-up, the pin is used as a power-good indicator. When the output voltage is outside the power-good threshold or a fault is detected, the pin is driven high (Vin). When the output voltage is regulated, the pin is pulled low through the external resistor. To reduce the shutdown current in battery powered applications, the PG functionality is disabled while EN=low. See Section 7.4.5 for details. The availability of this pin function after start-up depends on the selected device option. |
| PGND | 8, 9, 12, 13 | P | Power ground pin. Must be connected to common GND plane. |
| SW | 15 | O | Switch pin of the power stage. This pin can be left floating. |
| VIN | 1, 14 | P | Power supply input voltage pin |
| VOS | 7 | I | Output voltage sense pin. This pin must be directly connected to the output capacitor. |
| VOUT | 5, 6 | P | Output voltage pin |