SLUSFL6D November 2024 – October 2026 TPSM82866C
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage(2) | VIN, EN, VOS, FB, VSET/PG, VSET/VID | –0.3 | 6 | V |
| SW (DC), VOUT | –0.3 | VIN + 0.3 | ||
| SW (AC, less than 10ns)(3) | –2.5 | 10 | ||
| ISINK_SDA | Sink current at SDA | 2 | mA | |
| TJ | Junction temperature | –40 | 125 | °C |
| Tstg | Storage temperature | –40 | 125 | °C |