SLUSFZ0 November 2024 UCC33411-Q1
ADVANCE INFORMATION
Figure 7-7 depicts the device VCC regulation behavior across the output load range, including when the output is overloaded. For proper device operation, ensure that the device VCC output load does not exceed the maximum output current IOUT_MAX. If the UCC33411-Q1 is loaded beyond the recommended operating area, the VCC will drop and once it goes below the VCC_UVP threshold, the part enters a power limiting mode to avoid stressing the device till power stage stop switching and shutdown.