SLUSFZ0 November 2024 UCC33411-Q1
ADVANCE INFORMATION
| PIN | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| VINP to GNDP(3) | –0.3 | 6 | V | |
| EN/FLT to GNDP | –0.3 | 6 | V | |
| VCC to GNDS (3) | –0.3 | 6 | V | |
| SEL to GNDS (3) | –0.3 | 6 | V | |
| Total VCC output power at TA=25°C, POUT_VCC_MAX (2) | 1.1 | W | ||
| Operating junction temperature range, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C |