SLUSFZ0 November 2024 UCC33411-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT SUPPLY (Primary-side. All voltages with respect to GNDP) | ||||||
| IVINP_Q | VIN quiescent current,disabled | EN/FLT=Low, VINP=5.0V, no load | 180 | uA | ||
| IVINP_NL | VIN operating current, no load | EN/FLT=High; VINP=4.5V-5.5V; VCC=3.3V no load | 7 | 15 | mA | |
| EN/FLT=High; VINP=4.5V-5.5V; VCC=3.7V no load | 7 | 15 | mA | |||
| IVINP_FL | VIN operating current, full load | EN/FLT=High; VINP=5.0V; VCC=3.3V, Iout=300mA, TA=25°C | 375 | 395 | 412 | mA |
| UVLOP COMPARATOR (Primary-side. All voltages with respect to GNDP) | ||||||
| VVINP_UVLO_R | VINP under-voltage lockout rising threshold | 2.8 | 2.9 | V | ||
| VVINP_UVLO_F | VINP under-voltage lockout falling threshold | 2.6 | 2.7 | V | ||
| VUVLO_H | VINP under-voltage lockout hysteresis | 0.1 | V | |||
| OVLO COMPARATOR (Primary-side. All voltages with respect to GNDP) | ||||||
| VVINP_OVLO_R | VINP over-voltage lockout rising threshold | 5.77 | 5.9 | V | ||
| VVINP_OVLO_F | VINP over-voltage lockout falling threshold | 5.55 | 5.72 | V | ||
| VVINP_H | VINP over-voltage lockout hysteresis | 0.05 | V | |||
| Switching Charactarestics | ||||||
| fSw | DC-DC Converter switching frequency | 64.5 | MHz | |||
| PRIMARY SIDE THERMAL SHUTDOWN | ||||||
| TSDP_R | Primary-side over-temperature shutdown rising threshold | 150 | 165 | ºC | ||
| TSDP_F | Primary-side over-temperature shutdown falling threshold | 130 | ºC | |||
| TSDP_H | Primary-side over-temperature shutdown hysteresis | 20 | ºC | |||
| EN/FLT PIN | ||||||
| VEN_R | Enable voltage rising threshold | EN/FLT = 0V to 5.0V | 2.1 | V | ||
| VEN_F | Enable voltage falling threshold | EN/FLT = 5.0V to 0V | 0.8 | V | ||
| IEN | Enable Pin Input Current | EN/FLT = 5.0V | 10 | uA | ||
| VFLT | EN/FLT pin voltage when faults occur | With a minimum 18kohm (10% tolerance) resistor connected to EN/FLT pin | 0.5 | V | ||
| tFault | EN/FLT pull down interval when faults occur | EN/FLT > 0.5V , Fault occur | 200 | us | ||
| VCC OUTPUT VOLTAGE (Secondary-side. All voltages with respect to GNDS) | ||||||
| VCC | Isolated supply regulated output voltage | VINP = 5.0V; VCC = 3.3V, Iout = 0 - 300mA | 3.2 | 3.3 | 3.4 | V |
| VINP = 5.0V; VCC = 3.7V, Iout = 0 - 270mA | 3.59 | 3.7 | 3.81 | V | ||
| Isolated supply regulated output voltage accuracy | VINP = 4.5V - 5.5V; VCC = 3.3V / 3.7V | -4 | 4 | % | ||
| VCC_Line | Vcc DC line regulation | VINP = 4.5V - 5.5V; VCC = 3.3V, Iout = 150mA | 4 | 12 | mV/V | |
| VINP = 4.5V - 5.5V; VCC = 3.7V, Iout = 150mA | 4 | 12 | mV/V | |||
| VCC_Load | Vcc DC load regulation | VINP = 5.0V; VCC = 3.3V, Iout = 0 - 303mA | 0.5 | % | ||
| VINP = 5.0V; VCC = 3.7V, Iout = 0 - 270mA | 0.5 | % | ||||
| VCC_Ripple | Voltage ripple on isolated supply output | 20-MHz bandwidth, VINP = 5.0V , VCC = 3.3V, Iout = 300mA, TA=25°C | 50 | 75 | mV | |
| EFF | Efficiency PVCC to PVINP | VINP = 5.0V, VCC = 3.3V, Iout = 300mA, TA = 25°C | 52 | % | ||
| VCC_Rise | VCC rise time from 10% - 90% | VINP = 5.0V, VCC = 3.3V, Iout = 70mA | 500 | us | ||
| VINP = 5.0V, VCC = 3.7V, Iout = 70mA | 500 | us | ||||
| VCC UVP UNDER -VOLTAGE PROTECTION (Secondary-side. All voltages with respect to GNDS) | ||||||
| KVCC_UVP | VCC under-voltage protection threshold ratio | VCC= 3.3V, VUVP = VCC * 90% | 90 | % | ||
| VUVP_H | VCC under-voltage protection hysteresis | VCC =3.3V | 52 | 66 | 80 | mV |
| VUVP_H | VCC under-voltage protection hysteresis | VCC =3.7V | 73 | 93 | 112 | mV |
| VCC OVP OVER -VOLTAGE PROTECTION (Secondary-side. All voltages with respect to GNDS) | ||||||
| VVCC_OVP_R | VCC over-voltage protection rising threshold | VCC = 3.3V | 3.75 | 3.8 | V | |
| VVCC_OVP_H | VCC over-voltage protection hysterisis | VCC = 3.3V | 0.1 | V | ||
| VVCC_OVP_R | VCC over-voltage protection rising threshold | VCC = 3.7V | 4.2 | 4.25 | V | |
| VVCC_OVP_H | VCC over-voltage protection hysterisis | VCC = 3.7V | 0.1 | V | ||
| SECONDARY SIDE THERMAL SHUTDOWN | ||||||
| TSDS_R | Secondary-side over-temperature shutdown rising threshold | 150 | 165 | ºC | ||
| TSDS_F | Secondary-side over-temperature shutdown falling threshold | 130 | ºC | |||
| TSDS_H | Secondary-side over-temperature shutdown hysteresis | 20 | ºC | |||