SLUSG14 March 2025 TPSM843321
PRODUCTION DATA
TPSM843321 can work under RT mode and SYNC mode by different configuration of the RT/SYNC pin. In RT mode, the switching frequency of TPSM843321 can be set with RT selection programming. Table 6-2 shows the RT selection programming. When RT is floating or connected to GND, the condition of this input is detected when the device is first enabled. After the converter is running, the switching frequency selection is fixed and cannot be changed until the next power-on cycle or EN toggle. When RT is connected with resistor, the switching frequency can be set between 200kHz and 2200kHz using the following equation.
where
| RT / SYNC Pin | Resistance | Switching Frequency |
|---|---|---|
| Floating | 85kΩ | 500kHz |
| GND | 40kΩ | 1000kHz |
| Resistor | 18kΩ to 220kΩ | 200kHz to 2200kHz |
There are four cases where the switching frequency does not conform to the condition set by the RT/SYNC pin:
An internal Phase Locked Loop (PLL) has been implemented to allow synchronization from 200kHz to 2200kHz, and to easily switch from RT mode to SYNC mode. To implement the synchronization feature, connect a square wave clock signal to the RT/SYNC pin with a on time >= 100ns. The clock signal amplitude must transition lower than 0.9V and higher than 1.7V.
In applications where both RT mode and SYNC mode are needed, an RC circuit as shown in Figure 6-3 can be used to interface the RT/SYNC pin but the capacitive load slows down the transition back to RT mode. The RT/SYNC pin must not be left connect to GND / floating and 100pF capacitor is recommended. When using the series RC circuit, verify the amplitude of the signal at the RT/SYNC pin must transition lower than 0.9V and higher than 1.7V.
The switching frequency must be selected based on the output voltage setting of the device. See Table 6-3 for the allowable output voltage range for a given switching frequency with common input voltages
| FSW (kHz) | VIN = 5V | VIN = 12V | ||
|---|---|---|---|---|
| VOUT RANGE (V) | VOUT RANGE (V) | |||
| MIN | MAX | MIN | MAX | |
| 200 | 0.6 | 4.5 | 0.6 | 1.2 |
| 400 | 0.6 | 4 | 0.6 | 2 |
| 600 | 1 | 4 | 0.9 | 3.3 |
| 800 | 1.5 | 3.5 | 1.2 | 9 |
| 1000 | 2 | 3 | 1.8 | 9 |
| 1200 | N/A | N/A | 2 | 9 |
| 1400 | N/A | N/A | 2.5 | 9 |
| 1600 | N/A | N/A | 3 | 9 |
| 1800 | N/A | N/A | 3.3 | 9 |
| 2000 | N/A | N/A | 4 | 9 |
| 2200 | N/A | N/A | 4.5 | 9 |