SLUSG14 March 2025 TPSM843321
PRODUCTION DATA
The following table shows the design parameters for this application.
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input voltage | 5.5 | 12 | 18 | V | |
| VOUT | Output voltage | 5 | V | |||
| IOUT | Output current rating | 3 | A | |||
| VIN(ripple) | Input ripple voltage | 400 | mV | |||
| VOUT(ripple) | Output ripple voltage | 30 | mV | |||
| FSW | Switching frequency | RT = floating | 1000 | kHz | ||
| tSS | Soft-start time | CSS = 33nF | 3.6 | mS | ||
| TA | Ambient temperature | 25 | °C | |||