SLUSG14 March 2025 TPSM843321
PRODUCTION DATA
With different configuration of the MODE pin, the device is featured with selectable PFM/FCCM at light load, adjustable soft-start time function / power good indicator function for SS/PG pin and user-selectable spread spectrum feature for EMI enhancement. Table shows different MODE pin configurations, TI recommends using 1% tolerance resistors with a low temperature coefficient for MODE selection.
| Recommended Mode Resistor, kΩ | Operation in Light Load | Function of SS/PG Pin | Frequency Spread Spectrum Fss |
|---|---|---|---|
| < 4kΩ, short | PFM | SS | Yes |
| 18kΩ | PFM | PG | Yes |
| 180kΩ | FCCM | SS | Yes |
| 330kΩ | FCCM | PG | Yes |
| 680kΩ | FCCM | SS | No |
| > 1.3MΩ, floating | FCCM | PG | No |