SLUSG30 December   2025 TPS62A0569 , TPS62A0569A

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Power Save Mode
      2. 7.3.2 100% Duty Cycle Low Dropout Operation
      3. 7.3.3 Soft Start
      4. 7.3.4 Switch Current Limit and Short-Circuit Protection (HICCUP)
      5. 7.3.5 Undervoltage Lockout
      6. 7.3.6 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Enable and Disable
      2. 7.4.2 Power Good
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
    3. 8.3 Design Requirements
    4. 8.4 Detailed Design Procedure
      1. 8.4.1 Setting the Output Voltage
      2. 8.4.2 Input and Output Capacitor Selection
      3. 8.4.3 Output Filter Design
    5. 8.5 Application Curves
    6. 8.6 Power Supply Recommendations
    7. 8.7 Layout
      1. 8.7.1 Layout Guidelines
      2. 8.7.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Output Filter Design

The inductor and output capacitor together provide a low-pass filter. The following tables show possible output capacitor and inductor pair values per output voltage. Checked cells represent combinations that are proven for stability by simulation and lab test. Two plus signs (++) mean this combination of capacitor and inductor values works very stable for the listed VOUT range and can be used without change in the target application. One plus sign (+) means this combination of capacitor and inductor values works stable on the reference board (TPS62A0569x Evaluation Module) but can require adaptation to the target application. Check this capacitor and inductor combination more thoroughly in combination with the application and provide layout or BOM options by adding an unpopulated spare COUT location. Other combinations can also be suitable for specific target applications and can be used once validated for stability including measuring a Bode plot.

Table 8-3 Matrix of Output Voltage, Capacitor and Inductor Combinations With TPS62A0569x
VOUT [V] L [µH](1) COUT [µF](2)
10 22 2 × 22 4 × 22
0.6 ≦ VOUT < 1.2 0.47 + ++ ++ ++
1 ++ ++ ++
2.2 ++ ++ ++
1.2 ≦ VOUT < 1.8 0.47 + ++ ++ +(3)
1 ++ ++ +(3)
2.2 ++ ++ +(3)
1.8 ≦ VOUT 0.47 + (CFF = 0) ++ ++ +(3)
1 + (CFF = 0) ++(4) + +(3)
2.2 + + +(3)
Inductor tolerance and current de-rating comparable to the device families in the BOM are included in the recommendation.
Capacitance tolerance and bias voltage de-rating is included in this recommendation based on the device families from the BOM. Capacitors from different manufacturers or with different form factor can have more derating. Then larger values need to be considered.
Very stable operating condition with strong transient resilience. Voltage drop with large transients is minimized. One '+' is shown here because gain bandwidth is reduced with this setting so time required for VOUT to return to target after large transients is extended.