SLUSG30 December 2025 TPS62A0569 , TPS62A0569A
PRODMIX
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input supply voltage range | 2.5 | 5.5 | V | ||
| VOUT | Output voltage range | 0.6 | VIN | V | ||
| IOUT | Output current range | TPS62A0569 | 2 | A | ||
| L | Effective inductance | 0.4 | 1.0 | 2.5 | µH | |
| COUT | Effective output capacitance | 10 (1) | 90 | µF | ||
| IPG | Power Good input current capability | 0 | 1 | mA | ||
| TJ | Operating junction temperature | –40 | 125 (2) | °C | ||