SLUSG30 December 2025 TPS62A0569 , TPS62A0569A
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY | ||||||
| IQ(VIN) | VIN quiescent current | Non-switching, VEN = High, VFB = 610mV | 23 | µA | ||
| ISD(VIN) | VIN shutdown supply current | VEN = Low; MAX value at 125°C | 0.01 | 2 | µA | |
| VUVLO(R) | VIN UVLO rising threshold | VIN rising | 2.3 | 2.4 | 2.5 | V |
| VUVLO(H) | VIN UVLO hysteresis | VIN falling | 0.12 | V | ||
| ENABLE | ||||||
| VEN(R) | EN voltage rising threshold | EN rising, enable switching | 0.9 | V | ||
| VEN(F) | EN voltage falling threshold | EN falling, disable switching | 0.35 | V | ||
| VEN(LKG) | EN Input leakage current | VEN = 5V | 0.1 | nA | ||
| REFERENCE VOLTAGE | ||||||
| VFB | FB voltage | PWM mode, 25°C | 588 | 600 | 612 | mV |
| IFB(LKG) | FB input leakage current | VFB = 0.6V | 0.13 | nA | ||
| SWITCHING FREQUENCY | ||||||
| fSW(FCCM) | Average switching frequency, PWM versions | VIN = 5V, VOUT = 1.8V | 2400 | kHz | ||
| fSW | Average switching frequency, PSM versions | VIN = 5V, VOUT = 1.8V | 0 | 2400(1) | kHz | |
| STARTUP | ||||||
| Internal fixed soft-start time | From EN = High to VFB = 0.56V | 0.6 | ms | |||
| POWER STAGE | ||||||
| RDSON(HS) | High-side MOSFET on-resistance | VIN = 5V | 100 | mΩ | ||
| RDSON(LS) | Low-side MOSFET on-resistance | VIN = 5V | 70 | mΩ | ||
| OVERCURRENT PROTECTION | ||||||
| IHS(OC) | High-side peak current limit | TPS62A0569 | 2.3 | 3.4 | A | |
| POWER GOOD | ||||||
| VPGTH | Power-good (PG) threshold | PG low, FB falling | 93.5 | % | ||
| VPGTH | PG threshold | PG high, FB rising | 96 | % | ||
| IPG(LKG) | PG pin Leakage current when open drain output is high | VPG = 5V | 100 | nA | ||
| PG pin output low-level voltage | IPG = 1mA | 200 | mV | |||
| OUTPUT DISCHARGE | ||||||
| Output discharge current on SW pin | VIN = 3V, VOUT = 2.0V | 68 | mA | |||
| THERMAL SHUTDOWN | ||||||
| TJ(SD) | Thermal shutdown threshold | Temperature rising | 165 | °C | ||
| TJ(HYS) | Thermal shutdown hysteresis | 20 | °C | |||