SLUU182A January 2004 – March 2022 TPS5124
REFERENCE DESIGNATOR | QTY | DESCRIPTION | SIZE | MFR | PARTNUMBER |
---|---|---|---|---|---|
C1–C3 | 3 | Capacitor, ceramic, 2.2 μF, 50 V, X7R, 10% | 1210 | Std | Std |
C12, C22 | 2 | Capacitor, ceramic, 5600 pF, 50 V, X7R, 10% | 805 | Std | Std |
C13 | 1 | Capacitor, ceramic, 10 μF, 10 V, X5R, 10% | 1210 | Murata | GRM32ER61A106KC01L |
C14, C20 | 2 | Capacitor, ceramic, 0.027 μF, 50 V, X7R, 10% | 805 | Std | Std |
C7, C15, C18, C19, C32 | 5 | Capacitor, ceramic, 0.01 μF, 50 V, X7R, 10% | 805 | Std | Std |
C16 | 1 | Capacitor, ceramic, 47 pF, 50 V, COG, 5% | 805 | Std | Std |
C21, C23 | 2 | Capacitor, ceramic, 1000 pF, 50 V, COG, 5% | 805 | Std | Std |
C24–C31 | 8 | Capacitor, ceramic, 100 μF, 6.3 V, X5R | 1210 | TDK | C3225X5R0J107M |
C4, C5 | 2 | Capacitor, special polymer, 150 μF, 20, 20% | 10.3 mm (F12) | Panasonic | EEFWA1D151P |
C6, C8–C11, C17 | 6 | Capacitor, ceramic, 0.1 μF, 50 V, X7R, 10% | 805 | Std | Std |
J1, J2, J3 | 3 | Terminal block, 2 pin, 15 A, 5.1 mm | 0.40 × 0.35 | OST | ED1609 |
JP1, JP2 | 2 | Header, 3-pin, 100-mil spacing (36-pin strip) | 0.100 × 3 | Sullins | PTC36SAAN |
L1, L2 | 2 | Inductor, SMT, 2.2 μH, 20 A, 4.6 mΩ | 0.51 × 0.51 | Vishay−Siliconix | IHLP5050EZ−01 |
Q1, Q3 | 2 | MOSFET, N-channel, 30 V, 18 A, 8.0 mΩ | PWRPAKS0−8 | Vishay−Siliconix | Si7860DP |
Q2, Q4 | 2 | MOSFET, N-channel, 30 V, 29 A, 3 mΩ | PWRPAKS0−8 | Vishay−Siliconix | Si7880DP |
R1, R11 | 2 | Resistor, chip, 10.0 kW, 1/10 W, 1% | 805 | Std | Std |
R10 | 1 | Resistor, chip, 68.1 W, 1/10 W, 1% | 805 | Std | Std |
R5 | 1 | Resistor, chip, 10.0 W, 1/10 W, 1% | 805 | Std | Std |
R12, R15 | 2 | Resistor, chip, 1.5 W, 1/10 W, 1% | 805 | Std | Std |
R13 | 1 | Resistor, chip, 20.0 kW, 1/10 W, 1% | 805 | Std | Std |
R14 | 1 | Resistor, chip, 14.0 kW, 1/10 W, 1% | 805 | Std | Std |
R16, R7 | 2 | Resistor, chip, 49.9 W, 1/10 W, 1% | 805 | Std | Std |
R2 | 1 | Resistor, chip, 14 W, 1/10 W, 1% | 805 | Std | Std |
R3 | 1 | Resistor, chip, 3.48 kW, 1/10 W, 1% | 805 | Std | Std |
R4, R8 | 2 | Resistor, chip, 1.10 kW, 1/10 W, 1% | 805 | Std | Std |
R6 | 1 | Resistor, chip, 100 kW, 1/10 W, 1% | 805 | Std | Std |
R9 | 1 | Resistor, chip, 13.0 kW, 1/10 W, 1% | 805 | Std | Std |
TP1–TP10 | 10 | Test point, 0.062 hole | 0.25 | Keystone | 5012 |
TP11,TP12 | 2 | Adaptor, 3.5-mm probe clip (or 131−5031−00) | 0.2 | Tektronix | 131−4244−00 |
U1 | 1 | IC, dual-channel synchronous step-down PWM controller | DBT30 | TI | TPS5124DBT |
1 | PCB, 4 in × 3.2 in × .062 in | Any | HPA053 |