SLUU182A January 2004 – March 2022 TPS5124
This EVM is designed to operate from 12-V bus voltage. It generates two outputs: 3.3 V at 15 A and 1.5 V at 10 A.
Parameter | Test Conditions | MIN | TYP | MAX | Units | |
---|---|---|---|---|---|---|
Input voltage range | 6.5 | 12.0 | 15.0 | V | ||
Operating frequency | 300 | kHz | ||||
Input ripple voltage (RMS) | VIN = 12 V, IOUT1 = 15 A, IOUT2 = 10 A | 92 | mV | |||
Channel 1 | ||||||
Output current range | 6.5 V ≤ VIN ≤ 15 V | 0 | 15 | 16 | A | |
Line regulation | 6.5 V ≤ VIN ≤ 15 V, IOUT = 15 A | ±0.1% | ||||
Load regulation | 1 A ≤ IOUT ≤ 15 A, VIN = 12 V | ±0.3% | ||||
Load transient response voltage change | IOUT rising from 0 A to 8.5 A | −160 | mVPK | |||
IOUT falling from 8.5 A to 0 A | 200 | |||||
Load transient response recovery time | IOUT rising from 0 A to 8.5 A | 80 | ms | |||
IOUT falling from 8.5 A to 0 A | 120 | |||||
Loop bandwidth | IOUT = 15 A | 30 | kHz | |||
Phase margin | IOUT = 15 A | 55 | ° | |||
Output ripple voltage | IOUT = 15 A | 33 | 66 | mVPP | ||
Output rise time | VIN = 12 V, VOUT = 3.3 V, IOUT = 15 A | 2.85 | ms | |||
Full load efficiency | VIN = 12 V, VOUT = 3.3 V, IOUT = 15 A | 90.6% | ||||
Channel 2 | ||||||
Output current range | 6.5 V ≤ VIN ≤ 15 V | 0 | 10 | 12 | A | |
Line regulation | 6.5 V ≤ VIN ≤ 15 V | ±0.1% | ||||
Load regulation | 1 A ≤ IOUT ≤ 10 A, VIN = 12 V | ±0.3% | ||||
Load transient response voltage change | IOUT rising from 0 A to 7.5 A | −120 | mVPK | |||
IOUT falling from 7.5 A to 0 A | 220 | |||||
Load transient response recovery time | IOUT rising from 0 A to 7.5 A | 40 | ms | |||
IOUT falling from 7.5 A to 0 A | 80 | |||||
Loop bandwidth | IOUT = 10 A | 23 | kHz | |||
Phase margin | IOUT = 10 A | 55 | ° | |||
Output ripple voltage | IOUT = 10 A | 15 | 30 | mVPP | ||
Output rise time | VIN = 12 V, VOUT = 1.5 V, IOUT = 10 A | 2.12 | ms | |||
Full load efficiency | VIN = 12 V, VOUT = 1.53 V, IOUT = 10 A | 85.5% |