SLUUBY2B September 2020 – May 2022 BQ76952
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Alarm | PF Alert Mask A | U1 | 0x00 | 0xFF | 0x5F | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUDEP | SOTF | RSVD_0 | SOT | SOCD | SOCC | SOV | SUV |
Description: This parameter selects which protections influence the setting of AlarmRawStatus()[MSK_PFALERT]. When the bitwise and of Settings:Alarm:PF Alert Mask A and PFAlertA() is nonzero, AlarmRawStatus()[MSK_PFALERT] is set.