SLUUBY2B September 2020 – May 2022 BQ76952
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OCC | Delay | U1 | 1 | 127 | 4 | 3.3 ms |
Description: This parameter sets the delay before the fault is triggered in units of 3.3 ms with a 6.6ms offset. This means a setting of 1 gives 10 ms, 2 gives 13.3 ms, and so on.