SLUUC37D July 2019 – June 2025 BQ75614-Q1 , BQ79616 , BQ79616-Q1 , BQ79656-Q1
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number(1) | Alternate Manufacturer |
|---|---|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | BMS021 | Any | ||||
| C1 | 1 | Multilayer Ceramic Capacitors MLCC - SMD/SMT 1206 0.22uF 100volts X7R +/-10% | 1206 | GCM31MR72A224KA37L | Murata | |||
| C2, C6, C8, C9 | 4 | CAP CER 0603 1UF 10 V X7R 10% | 0603 (1608 Metric) | C0603C105K8RACAUTO | KEMET | |||
| C3, C4, C57, C58, C59 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | GCM155R71A104KA55D | MuRata | ||
| C5 | 1 | 0.01uF | CAP, CERM, 0.01 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R72A103KA37J | MuRata | ||
| C7 | 1 | 4.7uF | CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0805 | 0805 | C2012X7R1A475M125AC | TDK | ||
| C10, C11, C23, C24, C25, C26, C27, C28, C29, C30, C31, C32, C33, C34, C35, C36, C37, C38, C39, C40, C41, C42, C43, C44, C45, C46, C47, C48, C49, C50, C51, C52, C53, C54, C55, C56 | 36 | 0.47uF | CAP, CERM, 0.47 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71C474KA55D | MuRata | ||
| C12, C60 | 2 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71C105KA64D | MuRata | ||
| C13, C14 | 2 | 100 pF | CAP, CERM, 100 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | 0603 | GCM1885C1H101JA16J | MuRata | ||
| C15, C16, C17, C18 | 4 | 220 pF | CAP, CERM, 220 pF, 50 V,+/- 5%, X7R, 0603 | 0603 | CL10B221JB8NNNC | Samsung Electro-Mechanics | ||
| C19, C20, C21, C22 | 4 | 2200 pF | CAP, CERM, 2200 pF, 2000 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | 1206J2K00222KXR | Knowles Capacitors | ||
| D1 | 1 | Green | LED, Green, SMD | LED_0805 | LTST-C170KGKT | Lite-On | ||
| D2, D3, D5 | 3 | 24 V | Diode, TVS, Bi, 24 V, 70 Vc, AEC-Q101, SOT-23 | SOT-23 | PESD1CAN,215 | NXP Semiconductor | ESD562-Q1 | Texas Instruments |
| FID1, FID2, FID3, FID4, FID5, FID6 | 6 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |||
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |||
| H9 | 1 | CONN HOUSING 22POS .100 W / LATCH | 50-57-9422 | Molex | ||||
| H11, H12 | 2 | Rectangular Housing Connector, 4 Pos, 2.54mm | 50-57-9404 | Molex | ||||
| J1, J2, J5, J6, J18, J21 | 6 | Header, 2.54mm, 1x2, Tin, Black, TH | Header, 2.54mm, 2x1, TH | PEC01DAAN | Sullins Connector Solutions | |||
| J3 | 1 | Header, 0.5mm, 6x1, R/A, Gold, TH | Header, 0.5mm, 6x1, R/A, TH | 22-12-4062 | Molex | |||
| J4 | 1 | Header, 2.54 mm, 8x2, Tin, Vertical, TH | Header, 2.54 mm, 8x2, TH | PEC08DAAN | Sullins Connector Solutions | |||
| J7, J8, J9 | 3 | Header, 100mil, 6x1, Tin, TH | TH, 6-Leads, Body 608x100mil, Pitch 100mil | PEC06SAAN | Sullins Connector Solutions | |||
| J10, J11 | 2 | Header(shrouded), 2.54mm, 4x1, R/A, Gold, TH | Header(shrouded), 2.54mm, 4x1, R/A, TH | 70551-0038 | Molex | |||
| J12, J13, J14, J16 | 4 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |||
| J15 | 1 | Connector Header Through Hole, Right Angle 22 position 0.100" (2.54mm) | HDR22 | 705550056 | Molex | |||
| J17 | 1 | CONN HEADER 10POS .100 DL R/A AU | HDR10 | TSW-105-08-L-D-RA | Samtec | |||
| J19, J20 | 2 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |||
| L1, L2 | 2 | 470uH | Coupled inductor, 470 uH, 0.4 A, 0.35 ohm, SMD | 5x3.3mm | 744242471 | Wurth Elektronik | ||
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |||
| Q1 | 1 | 150 V | Transistor, NPN, 150 V, 1 A, AEC-Q101, DPAK | DPAK | ZXTN4004KTC | Diodes Inc. | ||
| R2, R120, R123 | 3 | 100k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KJNEA | Vishay-Dale | ||
| R3 | 1 | 100 | RES, 100, 1%, 0.75 W, AEC-Q200 Grade 0, 2010 | 2010 | CRCW2010100RFKEF | Vishay-Dale | ||
| R4 | 1 | 200 | RES, 200, 1%, 0.75 W, AEC-Q200 Grade 0, 2010 | 2010 | CRCW2010200RFKEF | Vishay-Dale | ||
| R5 | 1 | 30.0 | RES, 30.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3EKF30R0V | Panasonic | ||
| R7, R8, R11, R14, R15, R16, R18, R19 | 8 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | ||
| R9, R12 | 2 | 402 | RES, 402, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603402RFKEA | Vishay-Dale | ||
| R29, R30, R31, R32, R33, R34, R35, R36, R37, R42, R43, R44, R45, R46, R47, R48 | 16 | 100 | RES, 100, 1%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | CRCW2512100RFKEG | Vishay-Dale | ||
| R39 | 1 | 0.1 | RES, 0.1, 5%, 0.1 W, 0603 | 0603 | CRL0603-JW-R100ELF | Bourns | ||
| R40, R49 | 2 | 0 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8GEY0R00V | Panasonic | ||
| R50, R51, R52, R53, R54, R55, R56, R57, R68, R69, R70, R71, R72, R73, R74, R75, R76, R77, R78, R79 | 20 | 0 | RES, 0, 5%, 0.333 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EAHP | Vishay-Dale | ||
| R58, R61, R64, R67 | 4 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo | ||
| R59, R60, R65, R66 | 4 | 51 | RES, 51, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060351R0JNEA | Vishay-Dale | ||
| R62, R63 | 2 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF1001V | Panasonic | ||
| R80, R81, R84, R85, R89, R90, R93, R94, R97, R98, R101, R102, R105, R106, R109, R110, R113 | 17 | 100 | RES, 100, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERA-3AEB101V | Panasonic | ||
| R82, R83, R86, R87, R91, R92, R95, R96, R99, R100, R103, R104, R107, R108, R111, R112, R114 | 17 | 10.0 | RES, 10.0, 1%, 0.75 W, AEC-Q200 Grade 0, 1210 | 1210 | CRCW121010R0FKEAHP | Vishay-Dale | ||
| R88 | 1 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale | ||
| R119 | 1 | 100 | RES, 100, 5%, 0.25 W, AEC-Q200 Grade 0, 0603 | 0603 | ESR03EZPJ101 | Rohm | ||
| R121, R128 | 2 | 1.0k | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00JNEA | Vishay-Dale | ||
| RT1, RT2, RT3, RT4, RT5, RT6, RT7, RT8 | 8 | 10k | Thermistor NTC, 10k ohm, 2%, 0603 | 0603 | ERT-J1VG103GA | Panasonic | ||
| S1, S2 | 2 | Switch, SPST 8Pos, Rocker, TH | 9.65X8X22.4mm | 76SB08ST | Grayhill | |||
| SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8 | 8 | Shunt, 100mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |||
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP16, TP17, TP18, TP19, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30, TP31, TP32, TP33, TP34, TP35, TP36, TP42, TP43, TP44 | 35 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone | |||
| TP13, TP14, TP15 | 3 | Terminal, Turret, TH, Triple | Keystone1598-2 | 1598-2 | Keystone | |||
| TP20, TP38, TP39 | 3 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |||
| TP37, TP40 | 2 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |||
| U1 | 1 | 14S or 16S Standalone Precision Automotive Battery Monitor, Balancer and Integrated Current Sense with up to SafeTITM-26262 ASIL-D ASIL-D Compliance | HTQPF64 | BQ79656PAPQ1 | Texas Instruments | |||
| U2 | 1 | Automotive, Low-power, Quad-Channel 2/2 Digital Isolator, DW0016B (SOIC-16) | DW0016B | ISO7342CQDWRQ1 | Texas Instruments | ISO7342CQDWQ1 | Texas Instruments | |
| C61, C62 | 0 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | CL10B103KB8NCNC | Samsung Electro-Mechanics | ||
| D4 | 0 | 75 V | Diode, TVS, Uni, 75 V, 121 Vc, 400 W, 3.3 A, SMA | SMA | SMAJ75A | Littelfuse | ||
| Q2 | 0 | 80 V | Transistor, NPN, 80 V, 1 A, AEC-Q101, SOT-223 | SOT-223 | BCP56T1G | ON Semiconductor | ||
| R10, R13, R17, R122 | 0 | 0 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8GEY0R00V | Panasonic | ||
| R20 | 0 | 100k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KJNEA | Vishay-Dale | ||
| R21, R22, R23, R24, R25, R26, R27, R28, R38, R41 | 0 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale | ||
| R115, R116, R117, R118 | 0 | 499 | RES, 499, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07499RL | Yageo | ||
| T1, T2 | 0 | BMS TRANSFORMER | SMT_TRANSFORMER_8MM89_10MM09 | HMU1228NL | Pulse |