SLUUC37D July 2019 – June 2025 BQ75614-Q1 , BQ79616 , BQ79616-Q1 , BQ79656-Q1
As a single board the BMS can passively balance up to 16 cells, up to 80 V of total voltage. Communication to the BQ79616EVM is handled by the daisy-chain communications bus from another BQ79616-Q1 or the UART host interface.