SLUUC37D July   2019  – June 2025

 

  1.   1
  2.   BQ79616-Q1 and BQ75614-Q1 Evaluation Modules
  3.   Trademarks
  4.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  5. 1 General Description
    1. 1.1 Key Features
    2. 1.2 Key Electrical Parameters
  6. 2 Theory of Operation - Stackable BQ79616EVM
    1. 2.1 Single Board
    2. 2.2 Stacked Systems
    3. 2.3 Configuring the BQ79616-Q1 EVM to be used for Lower Cell Count Applications
  7. 3 Theory of Operation - Standalone BQ75614EVM
  8. 4 Connectors
    1. 4.1 Primary Input and Output Connectors
      1. 4.1.1 Jumper Placements
      2. 4.1.2 Battery Connector
      3. 4.1.3 Host Interface
      4. 4.1.4 GPIO or Thermistor Inputs
      5. 4.1.5 High-Side and Low-Side Communications
  9. 5 Quick Start Guide
    1. 5.1 Required Devices for using the Example Code
    2. 5.2 Power Connections
      1. 5.2.1 On-Board Resistor Ladder - Power Supply
      2. 5.2.2 Using Actual Battery Cells
    3. 5.3 Connecting the EVM to TMS570 LaunchPad
    4. 5.4 Stacking BQ79616EVMs
    5. 5.5 Software
    6. 5.6 GUI
      1. 5.6.1 GUI UART Connection
  10. 6 Physical Dimensions
    1. 6.1 Board Dimensions
    2. 6.2 Board Mounting
  11. 7 BQ79616EVM Schematic, Assembly, Layout, and BOM
    1. 7.1 Schematic
    2. 7.2 Assembly
    3. 7.3 Layout
    4. 7.4 BQ79616EVM-021 Bill of Materials (BOM)
  12. 8 BQ75614EVM Schematic, Assembly, Layout, and BOM
    1. 8.1 Schematic
    2. 8.2 Assembly
    3. 8.3 Layout
    4. 8.4 BQ75614EVM Bill of Materials (BOM)
  13. 9 BQ79656EVM Schematic, Assembly, Layout, and BOM
    1. 9.1 Schematic
    2. 9.2 Assembly
    3. 9.3 Layout
    4. 9.4 BQ79656EVM Bill of Materials (BOM)
  14. 10Revision History

Abstract

The BQ79616-Q1 and BQ75614-Q1 Evaluation Modules user's guide describes the general features, theory of operation, hardware setup, and use of the BQ79616EVM and BQ75614EVM. Throughout this user's guide, the abbreviations BMS021, EVM, and the term evaluation module are synonymous with the two different variants of BMS021, BQ79616-Q1 Evaluation Module and BQ75614-Q1 Evaluation Module, unless otherwise noted. When a difference is noted between the two variants, each variant is differentiated as BQ79616EVM for the BQ79616-Q1 Evaluation Module, and the BQ75614EVM for the BQ75614-Q1 Evaluation Module. These EVMs are evaluation boards for the BQ79616-Q1 and BQ75614-Q1 devices for use in large format lithium-ion battery pack applications to provide monitoring, protecting, balancing, and communications.