SLUUC37D July   2019  – June 2025 BQ75614-Q1 , BQ79616 , BQ79616-Q1 , BQ79656-Q1

 

  1.   1
  2.   BQ79616-Q1 and BQ75614-Q1 Evaluation Modules
  3.   Trademarks
  4.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  5. General Description
    1. 1.1 Key Features
    2. 1.2 Key Electrical Parameters
  6. Theory of Operation - Stackable BQ79616EVM
    1. 2.1 Single Board
    2. 2.2 Stacked Systems
    3. 2.3 Configuring the BQ79616-Q1 EVM to be used for Lower Cell Count Applications
  7. Theory of Operation - Standalone BQ75614EVM
  8. Connectors
    1. 4.1 Primary Input and Output Connectors
      1. 4.1.1 Jumper Placements
      2. 4.1.2 Battery Connector
      3. 4.1.3 Host Interface
      4. 4.1.4 GPIO or Thermistor Inputs
      5. 4.1.5 High-Side and Low-Side Communications
  9. Quick Start Guide
    1. 5.1 Required Devices for using the Example Code
    2. 5.2 Power Connections
      1. 5.2.1 On-Board Resistor Ladder - Power Supply
      2. 5.2.2 Using Actual Battery Cells
    3. 5.3 Connecting the EVM to TMS570 LaunchPad
    4. 5.4 Stacking BQ79616EVMs
    5. 5.5 Software
    6. 5.6 GUI
      1. 5.6.1 GUI UART Connection
  10. Physical Dimensions
    1. 6.1 Board Dimensions
    2. 6.2 Board Mounting
  11. BQ79616EVM Schematic, Assembly, Layout, and BOM
    1. 7.1 Schematic
    2. 7.2 Assembly
    3. 7.3 Layout
    4. 7.4 BQ79616EVM-021 Bill of Materials (BOM)
  12. BQ75614EVM Schematic, Assembly, Layout, and BOM
    1. 8.1 Schematic
    2. 8.2 Assembly
    3. 8.3 Layout
    4. 8.4 BQ75614EVM Bill of Materials (BOM)
  13. BQ79656EVM Schematic, Assembly, Layout, and BOM
    1. 9.1 Schematic
    2. 9.2 Assembly
    3. 9.3 Layout
    4. 9.4 BQ79656EVM Bill of Materials (BOM)
  14. 10Revision History

GUI UART Connection

The physical setup for the GUI is the same as for the microcontroller, but uses an USB2ANY interface and 10 pin cable for the UART connections on J17 instead. The USB2ANY has a USB Mini-B connector on the right side. Plug the provided USB cable (or any USB cable with a Mini-B connector) into the USB2ANY. Plug the other end of the cable (USB ‘A’) into the computer. Then connect the 10 pin connector cable to J4 of the USB2ANY (middle most connector). The key side must be facing upwards when connecting to the EVM header J17. Please refer to the picture below and this is explained in more detail in the USB2ANY user's guide (SNAU228) and the BQ79616-Q1 GUI User's Guide (SLUUC36).