SLUUC44A July   2019  – December 2022

 

  1.   TPSM8281xEVM-089 Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Switching Frequency, Spread Spectrum and Control Loop Compensation
      3. 1.2.3 Soft-Start Time
      4. 1.2.4 Loop Response Measurement
      5. 1.2.5 Precise Turn-on Voltage
  4. 2Setup
    1. 2.1 Hardware Setup
    2. 2.2 Input, Output Connector, and Jumper Descriptions
  5. 3Safety Instructions
  6. 4TPSM8281xEVM-089 Test Results
  7. 5Board Layout
  8. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  9.   A Appendix - Rev.A EVM
    1.     A.1 Rev.A - Setup
      1.      A.1.1 Rev.A - Connector Descriptions
      2.      A.1.2 Rev.A - Hardware Setup
    2.     A.2 Rev.A - Board Layout
    3.     A.3 Rev.A - Schematic and Bill of Materials
      1.      A.3.1 Rev.A - Schematic
      2.      A.3.2 Rev.A - Bill of Materials
  10.   B Revision History

Modifications

The printed-circuit board (PCB) for this EVM is designed to accommodate some modifications by the user. Additional input and output capacitors can be added. Also, the switching frequency, spread spectrum, control loop compensation, and soft-start time can be changed. Finally, the loop response can be measured and a precise turn-on voltage can be implemented.