SLUUC57B october 2019 – august 2023 BQ79600-Q1
The 6-pin J2 - serial connector is used to connect the BQ79600EVM to a PC running the GUI or to a host controller through a TTL-232R-5V FTTI cable. Only UART is supported.
Figure 3-3 Molex 0022124062 (reference
image only)| Designator | Manufacturer | Part Number | Mating Connector |
|---|---|---|---|
| J2 | Molex | Manufacturer: 0022124062 | 6-pin connector in TTL-232R-5V FTTI cable |
The 20-pin J7 - serial connector and the 20-pin J9-serial connector are used to connect the BQ79600EVM to a host controller. The BoosterPack in the LAUNCHXL2-TMS57012 LaunchPad™ can be directly plugged into the J7 and J9 connectors.
Figure 3-4 Samtec SSQ-110-03-T-D
(reference image only)| Designator | Manufacturer | Part Number | Mating Connector |
|---|---|---|---|
| J7, J9 | Samtec | Manufacturer: SSQ-110-03-T-D | 20-pin connector 0.100" (2.54mm) in TMS570LS12x LaunchPad™ |
| Pin | Name |
|---|---|
| 1 | MCU 3.3 V |
| 2 | MCU 5 V |
| 3 | NC |
| 4 | GND |
| 5 | MCU RX (MISO_TX of BQ79600-Q1) |
| 6 | NC |
| 7 | MCU TX (MOSI_RX of BQ79600-Q1) |
| 8 | NC |
| 9 | NC |
| 10 | NC |
| 11 | NC |
| 12 | NC |
| 13 | MCU SCLK (SCLK of BQ79600-Q1) |
| 14 | NC |
| 15 | NC |
| 16 | NC |
| 17 | NC |
| 18 | NC |
| 19 | NC |
| 20 | NC |
| Pin | Name |
|---|---|
| 1 | NC |
| 2 | GND |
| 3 | NC |
| 4 | NC |
| 5 | NC |
| 6 | MCU CS (nCS of BQ79600-Q1) |
| 7 | NC |
| 8 | NC |
| 9 | NC |
| 10 | NC |
| 11 | NC |
| 12 | MCU SPI3SIMO ( MOSI_RX of BQ79600-Q1 ) |
| 13 | NC |
| 14 | MCU SPI3SOMI ( MISO_TX of BQ79600-Q1 ) |
| 15 | NC |
| 16 | NC |
| 17 | nUART/SPI (SPI_RDY) signal from BQ79600-Q1 |
| 18 | NC |
| 19 | nFAULT signal from BQ79600-Q1 |
| 20 | NC |