SLUUC57B october   2019  – august 2023

 

  1.   1
  2.   BQ79600-Q1 Evaluation Module
  3.   Trademarks
  4. 1General Description
    1. 1.1 Key Features
    2. 1.2 Key Electrical Parameters
  5. 2Theory of Operation
    1. 2.1 Compatibility with Battery Monitoring Devices
  6. 3Connectors
    1. 3.1 Primary Input and Output Connectors
      1. 3.1.1 Jumper Placements
      2. 3.1.2 Power Supply
      3. 3.1.3 Host Interface
      4.      14
      5. 3.1.4 High-Side and Low-Side Communications
  7. 4BQ79600EVM Quick Start Guide
    1. 4.1 Required Devices for Using the Example Code *Not Available Yet*
    2. 4.2 Power Connections
    3. 4.3 Connecting the BQ79600EVM to TMS570 LaunchPad
    4. 4.4 Connecting BQ79600EVM to BQ79616EVM
    5. 4.5 Connecting BQ79600EVM to BQ79606EVM
    6.     22
    7. 4.6 Software *Not yet available*
    8. 4.7 GUI
      1. 4.7.1 GUI UART Connection
  8. 5Physical Dimensions
    1. 5.1 Board Dimensions
    2. 5.2 Board Mounting
  9. 6Schematics, Assembly, Layout, and Bill of Materials (BOM)
    1. 6.1 Schematics
    2. 6.2 Assembly
    3. 6.3 Layout
    4. 6.4 Bill of Materials (BOM)
  10. 7Revision History

High-Side and Low-Side Communications

There are two sets of 4-position molex connectors available on each board. These provide high-side (J11) and low-side (J10) communications between stacked EVM devices.

Table 3-9 Connector Information
Designator Manufacturer Part Number Mating Connector
J10/J11 Molex Manufacturer:

0705510038

Digi-Key: WM14059-ND

Manufacturer:

0050579404

Digi-Key: WM2902-ND

Table 3-10 Pin Description - J10
Pin Name Comments
1 COML_N COM lowside negative
2 COML_P COM lowside positive
3 N/A Unused
4 N/A Unused
Table 3-11 Pin Description - J11
Pin Name Comments
1 N/A Unused
2 N/A Unused
3 COMH_P COM highside positive
4 COMH_N COM highside negative