SLUUC71 May   2021 TCAN1162-Q1 , TCAN11623-Q1 , TCAN11625-Q1

 

  1. 1Trademarks
  2. 2Introduction
    1. 2.1 Features
    2. 2.2 Description
  3. 3EVM Setup and Features Explained
    1. 3.1 Evaluation Equipment
    2. 3.2 Jumpers, and Test Points
    3. 3.3 Connectors
    4. 3.4 TS Indication
    5. 3.5 Mode Control
      1. 3.5.1 Wake Pushbutton
      2. 3.5.2 nSLP Pull-Up
    6. 3.6 TXD Input
    7. 3.7 RXD Output
    8. 3.8 INH Pull-Down
  4. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials

INH Pull-Down

The INH pin is typically used as a power supply enable for the system. Because INH is a logic high in standby and normal mode, and low in sleep mode, this is used to shut off the entire system into low-power mode via the transceiver sleep mode. When INH is disabled in sleep mode, the pin actually goes into a high-impedance state, not driven low. This can cause the INH high-voltage output to discharge slowly if the device it is connected to does not have a strong path to ground. Populating the shunt on J14 applies a stronger pull-down resistance to INH, forcing the voltage to discharge quickly when the function is disabled. The INH pin can be accessed via TP10, or J14.