SLUUC71 May 2021
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C3 | 2 | 10uF | CAP, CERM, 10 uF, 6.3 V, +/- 20%, X7S, 0603 | 0603 | C1608X7S0J106M080AC | TDK |
| C2, C4, C5, C7 | 4 | 30pF | CAP, CERM, 30 pF, 50 V, +/-5%, C0G/NP0, 0603 | 0603 | 06035A300JAT2A | AVX |
| C6 | 1 | 4700pF | CAP, CERM, 4700 pF, 100 V, +/-5%, X7R, 1206 | 1206 | 12061C472JAT2A | AVX |
| C8 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | GCM188R71H104KA57D | MuRata |
| C9, C14 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0603 | 0603 | C0603C104K5RACTU | Kemet |
| C10 | 1 | 1uF | CAP, CERM, 1 uF, 10 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | C0603X105J8RAC7867 | Kemet |
| C11 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 | 0603 | C0603C104K4RACTU | Kemet |
| C12 | 1 | 10uF | CAP, CERM, 10 uF, 50 V, +/- 10%, X7R, 1206 | 1206 | CL31B106KHBNNNE | Samsung |
| C13 | 1 | 1uF | CAP, CERM, 1 uF, 50 V,+/- 10%, X7R, 0603 | 0603 | UMK107AB7105KA-T | Taiyo Yuden |
| D1 | 1 | Red | LED, Red, SMD | 1.6x0.8mm | LTST-C193KRKT-5A | Lite-On |
| D2 | 1 | 24V | Diode, TVS, Bi, 24 V, 70 Vc, AEC-Q101, SOT-23 | SOT-23 | PESD1CAN,215 | NXP Semiconductor |
| D3 | 1 | 60V | Diode, Schottky, 60 V, 1 A, AEC-Q101, DO-219AB | DO-219AB | SS1FH6HM3/H | Vishay-Semiconductor |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1, J2, J3 | 3 | Standard Banana Jack, Uninsulated | Keystone_6095 | 6095 | Keystone | |
| J4, J5, J6, J9, J12, J13, J14, J15, J16, J17 | 10 | Header, 100mil, 2x1, Gold, TH | Header, 2x1, 100 mil | 5-146261-1 | TE Connectivity | |
| J7 | 1 | Header, 100mil, 6x1, TH | Header, 6x1, 100mil, TH | 800-10-006-10-0010000 | Mill-Max | |
| J8 | 1 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
| J10 | 1 | D-Sub-9, 11Pos, Male, TH | D-Sub-9, 2rows, Male, TH | 09 65 162 6810 | Harting | |
| J11 | 1 | Header, 2.54mm, 5x2, Gold, Black, TH | Header, 2.54mm, 5x2, TH | TSW-105-05-F-D | Samtec | |
| L1 | 1 | 51uH | Coupled inductor, 51 uH, 0.2A, 1 ohm, AEC-Q200 Grade 0, SMD | SMD, 4-Leads, Body 4.7 x 3.7 mm | ACT45B-510-2P-TL003 | TDK |
| R1 | 1 | 4.99k | RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06034K99FKEA | Vishay-Dale |
| R2 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603FT10K0 | Stackpole Electronics Inc. |
| R3, R11 | 2 | 0 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | 0603 | RCS06030000Z0EA | Vishay-Dale |
| R4, R9 | 2 | 62 | Res, 62, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW120662R0JNEA | Vishay-Dale |
| R5, R8 | 2 | 121 | RES, 121, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW1206121RFKEA | Vishay-Dale |
| R6, R7 | 2 | 348 | RES, 348, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW1206348RFKEA | Vishay-Dale |
| R10 | 1 | 110k | RES, 110 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW0805110KFKEA | Vishay-Dale |
| R12 | 1 | 1.00Meg | RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603FG1M00 | Stackpole Electronics Inc. |
| R13 | 1 | 3.01k | RES, 3.01 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06033K01FKEA | Vishay-Dale |
| R14 | 1 | 33k | RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060333K0JNEA | Vishay-Dale |
| R15, R16 | 2 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603FT10K0 | Stackpole Electronics Inc. |
| S1 | 1 | Switch, Tactile, SPST-NO, 0.05A, 12V, TH | SW, SPST 3.5x5mm | PTS635SL50LFS | C&K Components | |
| TP1, TP2, TP12, TP13 | 4 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
| TP3, TP4 | 2 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
| TP5, TP6, TP7, TP8, TP11 | 5 | Test Point, Multipurpose, Green, TH | Green Multipurpose Testpoint | 5126 | Keystone | |
| TP9, TP10 | 2 | Test Point, Multipurpose, Yellow, TH | Yellow Multipurpose Testpoint | 5014 | Keystone | |
| U1 | 1 | CAN FD System Basis Chip with Sleep Mode, WAKE, INH, and Reset | VSON14 | TCAN11623DMTQ1 | Texas Instruments |