SLUUC71
May 2021
1
Trademarks
2
Introduction
2.1
Features
2.2
Description
3
EVM Setup and Features Explained
3.1
Evaluation Equipment
3.2
Jumpers, and Test Points
3.3
Connectors
3.4
TS Indication
3.5
Mode Control
3.5.1
Wake Pushbutton
3.5.2
nSLP Pull-Up
3.6
TXD Input
3.7
RXD Output
3.8
INH Pull-Down
4
Schematic and Bill of Materials
4.1
Schematic
4.2
Bill of Materials
3.5.2
nSLP Pull-Up
The nSLP pin controls the mode transitions on the TCAN1162 family of devices.