SLUUCO5A december 2022 – august 2023 BQ34Z100-R2
This read-word function returns the contents of the gas-gauge status register, depicting current operation status.
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
|---|---|---|---|---|---|---|---|---|
| High Byte | SOH | LIFE | FIRSTDOD | RSVD | RSVD | DODEOC | DTRC | RSVD |
| Low Byte | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD |
Legend: RSVD = Reserved
| SOH: | StateOfHealth() calculation is active. | |||||
| LIFE: | Indicates that LiFePO4 RELAX is enabled. | |||||
| FIRSTDOD: | Set when RELAX mode is entered and then cleared upon valid DOD measurement for QMAX update or RELAX exit. | |||||
| DODEOC: | DOD at End-of-Charge is updated. | |||||
| DTRC: | Indicates RemainingCapacity() has been changed due to change in temperature. | |||||